Jan 06, 2015
09:38 AM
- Mark as New
- Bookmark
- Subscribe
- Mute
- Subscribe to RSS Feed
- Permalink
- Report Inappropriate Content
Jan 06, 2015
09:38 AM
1.
MSDK Series (Multi-Sensor Dev. Kit)
- Includes Multi-Sensor Development Board featuring an Accelerometer, a Magnetometer, an IR Temperature Sensor, a Buzzer, a Tri-color LED, a Joy Stick, and a Coin Cell Battery holder
- One USB 2.0 cable (Type A to Micro-B)
- Two Single row pin headers can be soldered down to gain access to all the pins in the A20737A module
- Incorporates Broadcom’s BCM20737
- Tiny 11x13x2.5 mm footprint of the A20737A AIR module
- Pre-certified to FCC/IC and ETSI compliant
- Low power consumption
- Anaren’s exclusive online development tool, Atmosphere (Demo Video here: ANAREN AIR V3 - YouTube)
- Atmosphere seamlessly generates and loads the embedded code on the Multi-Sensor Development Board, and creates an app that can be loaded onto the Broadcom Bluetooth Smart mobile device
2.
A20737A Module Series (Integrated Antenna)
- 2.4-GHz RF transceiver incorporating Broadcom's Bluetooth Smart technology
- 1.7 to 3.6V operation
- Operating temperature –30˚C to +85˚C
- Integrated ARM Cortex-M3 microprocessor core
- 512-Kbit EEPROM
- Programmable output power up to +3dBm
- Low Current Consumption (3.3V)
- 25mA in Rx
- 17mA in Tx @ -1dBm
- 20mA in Tx @ +3dBm
- Typical sleep current 2μA @ 3.3V
- Excellent receiver sensitivity, -94dBm average with <1% BER
- Infrared modulator
- 10-Bit auxiliary ADC with nine analog channels
- Support for secure OTA updates
- Integrated LDO
- Supports SPI, I2C, PWM, UART and GPIO peripheral interfaces
- RoHS Compliant
- Shielded package with an integrated antenna
- LGA Footprint
- Small package size: 11mm x 13mm x 2.5mm
- Approximate weight 0.5 grams
- Certified/compliant for use Worldwide
3.
A20737C Module Series (External Antenna)
- Same features as the A20737A above, but the internal antenna has been removed and a U.FL Connector is available for use with an external antenna.
Both parts are supported by Anaren’s exclusive online development tool, Atmosphere (Demo Video here: ANAREN AIR V3 - YouTube)
0 Replies