cancel
Showing results for 
Search instead for 
Did you mean: 

Knowledge Base Articles

Thermal Characteristics for CX3 - KBA224214

chaitanyav_41
Employee

Thermal Characteristics for CX3 - KBA224214

Version: **

Translation - Japanese: CX3の熱特性 - KBA224214 - Community Translated (JA)

Question:

What are the values of Tj Max, Theta-JA, Theta-JB, and Theta-JC for CX3: CYUSB3065 and CYUSB3064?

Answer:

            Maximum Junction Temperature, Tj Max = 125 °C

            Junction to Ambient thermal resistance, Theta-JA = 24.4 °C/W

            Junction to Board thermal resistance, Theta-JB = 17.27 °C/W

            Junction to Case thermal resistance, Theta-JC = 5.5 °C/W

0 Likes
Version history
Revision #:
1 of 1
Last update:
‎Jun 20, 2018 03:30 AM
Updated by:
 
Contributors