Version: **
Question: Where can I find the RF regulatory certification-related details for CYBLE-343072-02, CYBLE-333073-02, CYBLE-333074-02, CYBLE-343176-02 AIROC™ Bluetooth® LE modules?
Answer: CYBLE-343072-02, CYBLE-333073-02, CYBLE-333074-02, CYBLE-343176-02 AIROC™ Bluetooth® LE modules are fully certified for FCC, ISED, CE, UKCA and MIC/TELEC. The certificates and test reports are attached with this article. The following table lists the compliance of the module to regulations across various regions.
Region | Regulation |
North America | USA, FCC Part 15.247 and Canada, ISED (RSS-247 Issue 1) |
Europe | ETSI (EN 300 328), EN 62368-1, EN 301 489-1/17, EN 62479 |
Australia | AS/NZS 4268, Radio Communications (Electromagnetic Radiation – Human Exposure) Standard 2003 Australia + A1 |
Japan | MIC, Article 2 paragraph 1 item (19) |
UK | Equipment Regulations 2017 (S.I. 2017/1206) Electromagnetic Compatibility Regulations 2016 |
The following table lists the certification IDs of different regulations
Regulation | Certification ID |
USA(FCC)* | WAP3072 |
Canada(ISED)* | 7922A-3072 |
Japan(MIC/TELEC)* | 201-210665 |
* CYBLE-343072-02, CYBLE-333073-02, CYBLE-333074-02, CYBLE-343176-02 have the same Certification ID
Attachments:
1 The test reports of FCC and ISED are the same.
2 The test reports of CE include AS standards. The test reports of CE and UKCA are the same