RF Regulatory Certifications for CYBT-423028-02, CYBT-423054-02 and CYBT-423060-02 EZ-BT™ Modules
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
CYBT-423028-02, CYBT-423054-02, and CYBT-423060-02 EZ-BT™ Modules are completely certified for FCC, ISED, CE, and MIC/TELEC.
The certificates and test reports are attached with this article.
Table 1 lists the compliance of the module to regulations across various regions.
Table 1 Regulations across various regions
Region |
Regulation |
North America |
USA, FCC Part 15.247 and Canada, ISED (RSS-247 Issue 2) |
Europe |
ETSI (EN 300 328), EN 62368-1, EN 301 489-1/17, EN 62479 |
Australia |
AS/NZS 4268, Radio Communications (Electromagnetic Radiation – Human Exposure) Standard 2003 Australia + A1 |
Japan |
MIC, Article 2 paragraph 1 item (19) |
Table 2 lists the certification IDs of different regulations.
Table 2 Certification IDs
Regulation |
Certification ID |
USA (FCC)* |
WAP3028 |
Canada (ISED)* |
7922A-3028 |
Japan (MIC/TELEC)* |
203-JN0834 |
* CYBT-423028-02, CYBT-423054-02, and CYBT-423060-02 have the same certification ID.
Attachments:
- CYBT-423028-02, CYBT-423054-02, and CYBT-423060-02 certificates – Contains FCC, ISED, MIC certificates, and CE DOC.
- CYBT-423028-02, CYBT-423054-02, and CYBT-423060-02 test reports – Contains the test reports for FCC, ISED*, MIC and CE*.
*The test reports of FCC and ISED are the same.
*The test reports of CE include Australia standards.
Version: *F
Translation - Japanese: CYBT-423028-02, CYBT-423054-02およびCYBT-423060-02 EZ-BT™モジュールを用いた電波認証について- KBA223751 - Community Trans...