Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

RF Regulatory Certifications for CYBT-413034/413055/413061-02 EZ-BT Module - KBA224511

lock attach
Attachments are accessible only for community members.

RF Regulatory Certifications for CYBT-413034/413055/413061-02 EZ-BT Module - KBA224511

Community-Team
Employee
Employee
50 questions asked 10 questions asked 5 questions asked

Author: PengZ_31         Version: *D

 

Translation - Japanese: CYBT-413034/413055/413061-02 EZ-BT™モジュールを用いた電波認証について- KBA224511- Community Translated (JA)

 

Question:

Where can I find the RF Regulatory certification-related details for CYBT-413034/413055/413061-02 EZ-BTModule?

 

Answer:

CYBT-413034/413055/413061-02 EZ-BT Module is fully certified for FCC, ISED, CE, and MIC/TELEC. The certificates and test reports are attached with this article. Table 1 lists the compliance of the module to regulations across various regions.

 

Table 1. Regulations across Various Regions

Region

Regulation

North America

USA, FCC Part 15.247 and Canada, ISED (RSS-247 Issue 2)

Europe

ETSI (EN 300 328), EN 62368-1, EN 301 489-1/17, EN 62479

Australia

AS/NZS 4268, Radio Communications (Electromagnetic Radiation – Human Exposure) Standard 2003 Australia + A1

Japan

MIC, Article 2 paragraph 1 item (19)

 

 

Table 2 lists the certification IDs of different regulations

 

Table 2. Certification IDs

Regulation

Certification ID

USA(FCC)

WAP3034

Canada(ISED)

7922A-3034

Japan(MIC/TELEC)

203-JN0874

 

Attachments:

  • Certificates – Contains FCC, ISED, MIC certificates, and CE DOC.
  • Test Reports – Contains the test reports for FCC, ISED, MIC, and CE.

 

Note: The test reports of FCC and ISED are the same. The test reports of CE include Australian standards.

Attachments
0 Likes
1486 Views