RF Regulatory Certifications for CYBT-343052-02 EZ-BT Module - KBA228505

- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Author: yedanl_96 Version: *A
Translation - Japanese: CYBT-343052-02 EZ-BT™モジュールを用いた電波認証について- KBA228505 - Community Translated (JA)
CYBT-343052-02 EZ-BT™ module is fully certified for FCC, ISED, CE, and MIC/TELEC. The certificates and test reports are attached with this article. Table 1 below lists the compliance of the module to regulations across various regions.
Table 1 Compliance of the module to regulations across various regions
Region |
Regulation |
North America |
USA, FCC Part 15.247 and Canada, ISED (RSS-247 Issue 2) |
Europe |
ETSI (EN 300 328), EN 62368-1, EN 301 489-1/17, EN 62479 |
Australia |
AS/NZS 4268, Radio Communications (Electromagnetic Radiation – Human Exposure) Standard 2003 Australia + A1 |
Japan |
MIC Notice No.88 Annex 43 |
Table 2 lists the certification IDs of different regulations
Table 2 Certification ID
Regulation |
Certification ID |
USA(FCC) |
WAP3052 |
Canada (ISED) |
7922A-3052 |
Japan (MIC/TELEC) |
203-JN1038 |
Attachments:
- CYBT-343052-02 Certificates – Contains FCC, ISED, MIC certificates, and CE DOC.
- CYBT-343052-02 Test Reports – Contains the test reports for FCC, ISED, MIC and CE.
Note: The test reports of FCC and ISED are the same. The test reports of CE include Australia standards.