RF Regulatory Certifications for CYBT-243068-02 and CYBT-243069-02 EZ-BT™ Module - KBA230824
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Author: XuejiaoZ_46 Version: *B
The CYBT-243068-02 and CYBT-243069-02 -BT Modules are completely certified for FCC, ISED, CE, and MIC/TELEC. The certificates and test reports are attached with this article.
Table 1 lists the compliance of the module to regulations across various regions.
Table 1 Module compliance with regulations across various regions
Region |
Regulation |
North America |
USA, FCC Part 15.247 and Canada, ISED (RSS-247 Issue 2) |
Europe |
ETSI (EN 300 328), EN 62368-1, EN 301 489-1/17, EN 62479 |
Australia |
AS/NZS 4268, Radio Communications (Electromagnetic Radiation – Human Exposure) Standard 2003 Australia + A1 |
Japan |
MIC, Article 2 paragraph 1 item (19) |
Table 2 lists the certification IDs of different regulations.
Table 2 Certification IDs
Regulation |
Certification ID |
USA (FCC)* |
WAP3068 |
Canada (ISED)* |
7922A-3068 |
Japan (MIC/TELEC)* |
201-200426 |
Note: *CYBT-243068-02 and CYBT-243069-02 have the same Certification ID.
Attachments:
- CYBT-243068-02 and CYBT-243069-02 Certificates – Contains FCC, ISED, MIC certificates, and CE DOC.
- CYBT-243068-02 and CYBT-243069-02 Test Reports – Contains the test reports for FCC, ISED*, MIC and CE*.
*The test reports of FCC and ISED are the same.
*The test reports of CE include Australia standards.
- Tags:
- 2.4 ghz
- bluetooth classic
- bluetooth low energy
- bluetooth smart
- bridge
- bt
- ce
- certification
- compliance
- emc
- emi
- emission
- ez-bt
- ez-bt module
- fcc
- gfsk
- ised
- mic
- module
- regulatory
- rf
- safety
- telec
- wireless