RF Regulatory Certifications for CYBLE-013025-00 and CYBLE-013030-00 EZ-BLE™ Modules - KBA219623
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Version: *D
Translation - Japanese: CYBLE-013025-00、CYBLE-013030-00 EZ-BLE™モジュールを用いた電波認証について- KBA219623- Community Translated (JA)
The CYBLE-013025-00 and CYBLE-013030-00 EZ-BLE Modules are completely certified for FCC, ISED, CE, and MIC/TELEC. The certificates and test reports are attached with this article.
Table 1 lists the compliance of the module to regulations across various regions.
Table 1 Module compliance with regulations across various regions
Region |
Regulation |
North America |
USA, FCC Part 15.247 and Canada, ISED (RSS-247 Issue 1) |
Europe |
ETSI (EN 300 328), EN 62368-1, EN 301 489-1/17, EN 62479 |
Australia |
AS/NZS 4268, Radio Communications (Electromagnetic Radiation – Human Exposure) Standard 2003 Australia + A1 |
Japan |
MIC, Article 2 paragraph 1 item (19) |
Table 2 lists the certification IDs of different regulations.
Table 2 Certification IDs
Regulation |
Certification ID |
USA (FCC)* |
WAP3025 |
Canada (ISED)* |
7922A-3025 |
Japan (MIC/TELEC)* |
203-JN0701 |
Note: * CYBLE-013025-00 and CYBLE-013030-00 have the same Certification ID.
Attachments:
- CYBLE-013025-00 and CYBLE-013030-00 Certificates – Contains FCC, ISED, and MIC certificates
- CYBLE-013025-00 and CYBLE-013030-00 Test Reports– Contains the test reports for FCC, ISED1, MIC, and CE2.
The test reports of FCC and ISED are the same.
The test reports of CE include AS standards.