Version: *A
Translation - Japanese: Traveo™ S6J3360/3370/3510シリーズMCU評価ボードで消費電流の監視方法 – KBA219854- Community Translated (JA)
Question:
Can I monitor the current consumption of S6J3360/3370/3510 series MCU on Cypress’ evaluation board?
Answer:
You can measure the current consumption as shown in the following diagrams.
Remove the corresponding jack, and then connect an ammeter.
VCC5: J1
DVCC: J2
VCC53_1: J3
VCC53_2: J4
Note: Cypress provides a wealth of evaluation boards and sample software to help you get started with Traveo. To evaluate the S6J3360/S6J3370 series evaluation boards, contact your sales representative or Cypress Technical Support.