EZ-BT™ XR Module: RF regulatory certifications for CYBT-333032-02/CYBT-333047-02 - KBA225653
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Author: YedanL_96
Version: *D
Translation - Japanese: CYBT-333032-02/CYBT-333047-02 EZ-BT™ XRモジュールを用いた電波認証について- KBA225653 - Community Translated (JA)
Question: Where can I find the RF regulatory certification details for the CYBT-333032-02/CYBT-333047-02 EZ-BT™ XR Module?
Answer:
The CYBT-333032-02/CYBT-333047-02 EZ-BT™ XR module is fully certified for FCC, ISED, CE, and MIC/TELEC. The certificates and test reports are attached with this article.
Table 1 lists the module compliance with regulations across various regions.
Table 1 Module compliance with regulations across regions
Region |
Regulation |
North America |
USA, FCC Part 15.247 and Canada, ISED (RSS-247 Issue 2) |
Europe |
ETSI (EN 300 328), EN 62368-1, EN 301 489-1/17, EN 62479 |
Australia |
AS/NZS 4268:2017 |
Japan |
MIC, Article 2 paragraph 1 item (19) |
Table 2 lists the certification IDs of different regulations.
Table 2 Certification IDs of different regulations
Regulation |
Certification ID |
USA (FCC) |
WAP3047 |
Canada (ISED) |
7922A-3047 |
Japan (MIC/TELEC) |
201-180688 |
Attachments:
- CYBT-333032-02/CYBT-333047-02 Certificates – Contains FCC, ISED, MIC certificates, and CE DOC.
- CYBT-333032-02/CYBT-333047-02 Test Reports – Contains the test reports for FCC, ISED*, MIC and CE**.
*The test reports of FCC and ISED are the same.
**The test reports of CE include Australia standards.