Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Differences Between SIO and GPIO Pins in PSoC® 3 and PSoC 5LP – KBA91716

Differences Between SIO and GPIO Pins in PSoC® 3 and PSoC 5LP – KBA91716

VivekK_11
Employee
Employee
Welcome! First solution authored 10 replies posted

What are the differences between SIO and GPIO pins in PSoC® 3 and PSoC 5LP?

 

Table 1 summarizes the major differences between SIO (Separate Input Output) and GPIO (General purpose input output) pins in PSoC3 and PSoC 5LP.

Table 1. Differences Between SIO and GPIO Pins

                                                                                                                                                                                       

    Feature     SIO     GPIO
    Current Sink     25 mA/pin     8 mA/pin
    Programmable
    Output Level (Voh)
    Yes     No
    Programmable
    Input Threshold
    Yes     No
    Hot Swap     Yes     No
    Overvoltage
    Tolerance
    6 V     VDDIO+0.5 V
    LCD Drive     No     Yes
    CapSense     No     Yes
    Analog
    Connectivity
    No     Yes
    Physical
    Availability
    Port 12     Multiple other ports

 

For more information on using SIO pins, please refer to AN60580 - SIO Tips and Tricks in PSoC® 3 / PSoC 5LP.

For usage details of GPIO pins, refer to AN72382 - Using PSoC® 3 and PSoC 5LP GPIO Pins.

 

Version: **

Translation - Japanese: PSoC® 3 and PSoC 5LP の SIO と GPIO ピンの違い - KBA91716 - Community Translated (JA)

 

0 Likes
3616 Views