Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Cypress’s Portfolio to Support a Presenter’s Design - KBA82956

Cypress’s Portfolio to Support a Presenter’s Design - KBA82956

Anonymous
Not applicable
Version: **

 

Question: What is Cypress’s portfolio to support a Presenter’s design?

 

Answer:

Cypress provides a portfolio of low cost, low power, and high performance solutions for wireless presenters. The portfolio consists of HID optimized MCU and radio products. The solution is complemented by the mature and field proven AgileHID protocol that reduces design effort and ensures swift time to market.

There are two types of solutions available for a wireless presenter design:

  1.   2-chip solutions: separate MCU and RF ICs
  2.   Single-chip solution: combing RF and MCU in a single chip

The following table lists Cypress’s wireless presenter portfolio. Based on the required features of the solution, the relevant products can be chosen for the design.

                                                                                                                                                                                                                                                                                                                                                                                                                                                                               
    
      S.No
   
    
      Features
   
    
      MCU
   
    
      RF
   
    
      Single chip solution
   
    
      enCoRe II LV
   
    
      enCoRe III LV
   
    
      enCoRe V LV
   
    
      WUSB-LP
   
    
      WUSB-NL
   
    
      PRoC LP
   
    
      1
       
   
     Single chip solution
      
    
      X
   
    
      X
   
    
      X
   
    
      X
   
    
      X
   
    
     
   
    
      2
   
     Chip on board support    
     
   
    
     
   
    
     
   
    
     
   
    
     
   
    
      X
   
    
      3
   
     Battery Monitoring support    
      X
   
    
     
   
    
     
   
    
     
   
    
     
   
    
      X
   
    
      4
       
   
     Ultra low power
      
    
      X
   
    
      X
   
    
     
   
    
      X
   
    
     
   
    
      X
   
    
      5
   
     GFSK based interference immunity                      
     
   
    
     
   
    
     
   
    
      6
   
     DSSS based super strength interference immunity                      
     
   
    
      X
   
    
     
   
    
      7
       
   
     Short Range ~30m
      
    
     
   
    
     
   
    
     
   
    
     
   
    
     
   
    
     
   
    
      8
       
   
     Long Range ~100m
      
    
     
   
    
     
   
    
     
   
    
     
   
    
      X
   
    
     
   
0 Likes
296 Views
Contributors