Tip / ログイン to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

フローティング時のS25FL1xxK SPIフラッシュのWP#およびHOLD#ピンの電圧 - KBA218527 - Community Translated (JA)

フローティング時のS25FL1xxK SPIフラッシュのWP#およびHOLD#ピンの電圧 - KBA218527 - Community Translated (JA)

ChaitanyaV_61
Employee
Employee
50 questions asked 25 likes received 25 sign-ins

Community Translated by NoTa_4591161          Version: **

Translation - English: Voltage at WP# and HOLD# Pins on S25FL1xxK SPI Flash When Floating - KBA218527

質問:

S25FL1xxK SPIフラッシュの場合、WP#およびHOLD#入力信号ピンは使用されず、フローティングのままになります。最初の電源投入後、これら2つの信号ピンで予想されるVIHレベルは何ですか?

回答:

S25FL1xxKシリーズはWP#およびHOLD#ピンに内部プルアップがあり、未接続(フローティング)のままにするとVIHになります。電圧の測定に10xまたは低容量性負荷プローブが使用されていると仮定すると、WP#およびHOLD#で測定されるVIHレベルはVIH = VCC x 0.7(通常)になります。例として、VCC = 3.0 Vの場合、WP#ピンとHOLD#ピンで測定される予想されるVIHレベルは、最初の電源投入後〜2.1 Vになります。

0 件の賞賛
209 件の閲覧回数
寄稿者