- Mark as New
- Bookmark
- Subscribe
- Mute
- Subscribe to RSS Feed
- Permalink
- Report Inappropriate Content
Description
2ED020I06-FI is a high-voltage, high-speed power MOSFET and IGBT driver with interlocked high-side and low-side referenced outputs. The floating high-side driver can be powered directly or through a diode and capacitor. In addition to logic inputs for each drive, the 2ED020I06-FI is also equipped with a dedicated shutdown input. All logic inputs are 3.3 V and 5 V TTL compatible. The output drivers feature a high pulse current buffer stage designed for minimal driver cross-conduction. Propagation delay matched to simplify use in high frequency applications. Both drivers are designed to drive N-channel power MOSFETs or IGBTs up to 650V.
Feature
• 650V Coreless Transformer Isolated Driver IC
• Rail-to-rail output
•Protective function
• Floating high-side drive
• Dual Channel Undervoltage Lockout
• 3.3V and 5V TTL Compatible Inputs
Advantage
• Space saving package
• Fast and robust design
• Improved performance
• RoHS Compliant
Application
• Motor control and drive
• Solutions for solar systems
• Industrial welding
• Uninterruptible power supply (UPS)
Writing: Perceptive-ic(Solution provider)