Tip / ログイン to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

CX3でサポートされるMIPI Data Type ID – KBA232765

CX3でサポートされるMIPI Data Type ID – KBA232765

Infineon_Team
Employee
Employee
50 replies posted 25 likes received 25 replies posted

Translated by: YaNi_3193241

Original KBA: MIPI Data Type IDs Supported by CX3 – KBA232765

ヴァージョン: **


質問:
CX3でサポートされているMIPI data type IDは何ですか?

回答:
Data type IDフィールドは、MIPIレシーバーが受信したHSパケットのタイプを示します。表1に、CSI-2仕様に従って定義され、CX3でサポートされているData type IDを示します。

表1. CX3でサポートされるMIPI Data Type ID

Data Type ID

Name

0x00

Frame Start Code

0x01

Frame End Code

0x12

Embedded 8-bit non-Image Data

0x1E

YUV422 8-bit

0x22

RGB565

0x23

RGB666

0x24

RGB888

0x2A

RAW8

0x2B

RAW10

0x2C

RAW12

0x2D

RAW14

0x30

User Defined 8-bit Data Type 1

0x31

User Defined 8-bit Data Type 2

0x32

User Defined 8-bit Data Type 3

0x33

User Defined 8-bit Data Type 4

0x34

User Defined 8-bit Data Type 5

0x35

User Defined 8-bit Data Type 6

0x36

User Defined 8-bit Data Type 7

0x37

User Defined 8-bit Data Type 8

 

0 件の賞賛
208 件の閲覧回数