Project : | Filter_SampleProject |
Build Time : | 06/04/12 10:47:53 |
Device : | CY8C3866AXI-040 |
Temperature : | -40C - 85C |
Vio0 : | 5.0 |
Vio1 : | 5.0 |
Vio2 : | 5.0 |
Vio3 : | 5.0 |
Voltage : | 5.0 |
Clock | Type | Nominal Frequency | Required Frequency | Maximum Frequency | Violation |
---|---|---|---|---|---|
ADC_DelSig_Ext_CP_Clk | Sync | 6.600 MHz | 6.600 MHz | N/A | |
ADC_DelSig_theACLK | Sync | 1.610 MHz | 1.610 MHz | N/A | |
ClockBlock/aclk_0 | Async | 1.610 MHz | 1.610 MHz | N/A | |
ClockBlock/clk_bus | Async | 66.000 MHz | 66.000 MHz | N/A | |
ClockBlock/dclk_0 | Async | 6.600 MHz | 6.600 MHz | N/A | |
ClockBlock/dclk_1 | Async | 100.000 kHz | 100.000 kHz | N/A | |
CyBUS_CLK | Sync | 66.000 MHz | 66.000 MHz | N/A | |
CyILO | Async | 1.000 kHz | 1.000 kHz | N/A | |
CyIMO | Async | 3.000 MHz | 3.000 MHz | N/A | |
CyMASTER_CLK | Sync | 66.000 MHz | 66.000 MHz | N/A | |
CyPLL_OUT | Async | 66.000 MHz | 66.000 MHz | N/A | |
WaveDAC8_DacClk | Sync | 100.000 kHz | 100.000 kHz | N/A |