Project : | Circulus |
Build Time : | 07/27/15 16:46:32 |
Device : | CY8C5868AXI-LP035 |
Temperature : | 0C - 85/125C |
VDDA : | 3.30 |
VDDABUF : | 3.30 |
VDDD : | 3.30 |
VDDIO0 : | 3.30 |
VDDIO1 : | 3.30 |
VDDIO2 : | 3.30 |
VDDIO3 : | 3.30 |
VUSB : | 3.30 |
Voltage : | 3.3 |
Clock | Domain | Nominal Frequency | Required Frequency | Maximum Frequency | Violation |
---|---|---|---|---|---|
CyILO | CyILO | 1.000 kHz | 1.000 kHz | N/A | |
CyIMO | CyIMO | 24.000 MHz | 24.000 MHz | N/A | |
CyMASTER_CLK | CyMASTER_CLK | 24.000 MHz | 24.000 MHz | N/A | |
CyBUS_CLK | CyMASTER_CLK | 24.000 MHz | 24.000 MHz | N/A | |
ext_clk | CyMASTER_CLK | 1.000 kHz | 1.000 kHz | N/A | |
CyPLL_OUT | CyPLL_OUT | 24.000 MHz | 24.000 MHz | N/A | |
CyXTAL | CyXTAL | 24.000 MHz | 24.000 MHz | N/A | |
CyXTAL_32kHz | CyXTAL_32kHz | 32.768 kHz | 32.768 kHz | N/A | |
ext_clk(routed) | ext_clk(routed) | 1.000 kHz | 1.000 kHz | N/A |
Source | Destination | Delay (ns) | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ClockBlock/dclk_0 | clk(0)_PAD | 23.232 | ||||||||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||||||||||
ClockBlock/dclk_0 | clk(0)_PAD | 23.232 | ||||||||||||||||||||||||||||||||||||||||||
|