Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

All Forums

TLE7259-3GE
It is designed for in-vehicle networks using data transmission rates from 2.4 kBaud to 20 kBaud. The TLE7259-3GE functions as a bus driver between the protocol controller and the physical bus inside the LIN network. Compliant to all LIN standards and with a wide operational supply range the TLE7259-3GE can be used in all automotive applications. Different operation modes and the INH output allow the TLE7259-3GE to control external components, like voltage regulators. In Sleep-mode the TLE7259-3GE draws typically less than 8 μA of quiescent current while still being able to wake up off of LIN bus traffic and a local Wake-Up input. The very low leakage current on the BUS pin makes the TLE7259-3GE especially suitable for partially supplied networks and supports the low quiescent current requirements of the LIN network. Based on the Infineon Smart Power Technology SPT®, the TLE7259-3GE provides excellent ESD Robustness together with a very high electromagnetic immunity (EMI). The TLE7259-3GE reaches a very low level of electromagnetic emission (EME) within a broad frequency range and independent from the battery voltage. The Infineon Smart Power Technology SPT® allows bipolar and CMOS control circuitry in accordance with DMOS power devices existing on the same monolithic circuit. The TLE7259-3GE and the Infineon SPT® technology are AEC qualified and tailored to withstand the harsh condition of the Automotive Environment.
Latest Topics
Latest Replies
No posts to display.
Top Topics
My Topics
No posts to display.