Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

All Forums

TDA38740-0000
The TDA38740 OptiMOS™ IPOL is an easy-to-use, fully integrated and highly efficient synchronous buck regulator with PMBus interface supporting up to 40 A. The device uses Infineon’s FAST Constant On-time engine for superior transient response. It is easily configured using Infineon’s XDP™ Designer GUI and the configuration can be stored in the on-chip memory.
Latest Topics
Latest Replies
No posts to display.
Top Topics
My Topics
No posts to display.