公告

大中华汽车电子生态圈社区并入开发者社区- 更多资讯点击此

Tip / 登入 to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

TLE7259-3GE

TLE7259-3GE
It is designed for in-vehicle networks using data transmission rates from 2.4 kBaud to 20 kBaud. The TLE7259-3GE functions as a bus driver between the protocol controller and the physical bus inside the LIN network. Compliant to all LIN standards and with a wide operational supply range the TLE7259-3GE can be used in all automotive applications. Different operation modes and the INH output allow the TLE7259-3GE to control external components, like voltage regulators. In Sleep-mode the TLE7259-3GE draws typically less than 8 μA of quiescent current while still being able to wake up off of LIN bus traffic and a local Wake-Up input. The very low leakage current on the BUS pin makes the TLE7259-3GE especially suitable for partially supplied networks and supports the low quiescent current requirements of the LIN network. Based on the Infineon Smart Power Technology SPT®, the TLE7259-3GE provides excellent ESD Robustness together with a very high electromagnetic immunity (EMI). The TLE7259-3GE reaches a very low level of electromagnetic emission (EME) within a broad frequency range and independent from the battery voltage. The Infineon Smart Power Technology SPT® allows bipolar and CMOS control circuitry in accordance with DMOS power devices existing on the same monolithic circuit. The TLE7259-3GE and the Infineon SPT® technology are AEC qualified and tailored to withstand the harsh condition of the Automotive Environment.
最新主题
最新回复
没有要显示的帖子。
热门主题
我的主题
没有要显示的帖子。