Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

UIO STICK

UIO STICK
The uIO Stick: Enables the connection between the evaluation board and USB for SPI programming and monitoring by using the Config Wizard software which can be downloaded via the Infineon Toolbox. Plugs into the evaluation board via a standard 16-pin connector and allows easy interface to the microcontroller via USB for SPI, LIN communication etc. The uIO-Stick provides two exclusive functions: Infineon Embedded Power BSL Support: The Infineon Embedded Power devices provide a built-in boot strap loader (BSL), for programming the Embedded Power devices over the built-in LIN transceiver or UART. The uIO-Stick acts as an interface between the Embedded Power device and a PC. It handles the BSL protocols as well as the physical layers. A PC application provides access to all BSL functions of the Embedded Power device. Supported Devices: - Embedded Power Run-Time Control - Programming and monitoring: The uIO-Stick connects the Evaluation Board with the computer. Via the Config Wizard software – a powerful and intuitive Graphical User Interface (GUI) – the user gets a customized programming, monitoring and evaluation support for various Infineon Automotive Products. Supported Devices: - System Basis Chips (SBC) - High/Low Side Switch (Spider+, SPOC) - Multi Half-Bridge ICs
28 topics and 0 replies mentioned UIO STICK in
Latest Topics
Latest Replies
No posts to display.
Top Topics
My Topics
No posts to display.