Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

TLE9869QXA20

TLE9869QXA20
The MOTIX™ TLE9869QXA20 is part of the MOTIX™ TLE986x product family. The MOTIX™ TLE9869QXA20 is a single chip 2-Phase motor driver that integrates the industry standard Arm® Cortex®-M3 core, enabling the implementation of advanced motor control algorithms. It includes four fully integrated NFET drivers optimized to drive a 2-Phase motor via four external power NFETs, a charge pump enabling low voltage operation and programmable current along with current slope control for optimized EMC behavior. Its peripheral set includes a current sensor, a successive approximation ADC synchronized with the capture and compare unit for PWM control and 16-bit timers. A LIN transceiver is also integrated to enable communication to the device along with a number of general purpose I/Os. It includes an on-chip linear voltage regulator to supply external loads. It is a highly integrated automotive qualified device enabling cost and space efficient solutions for mechatronic DC motor drive applications such as sunroof and power window lift.
Latest Topics
Latest Replies
Top Topics
My Topics
No posts to display.