Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

TLE9180D-31QK

TLE9180D-31QK
The MOTIX™ TLE9180D-31QK is an advanced gate driver IC dedicated to control 6 external N-channel MOSFETs forming an inverter for high current 3 phase motor drives application in the automotive sector. Three integrated current sense amplifier for shunt signal conditioning are integrated. The IC can operate at 12V, 24V and 48V battery voltage domains. Thanks to the powerful driver stage with typ. 2 A output current per channel, the 3-phase gate driver can be used in a wide range of applications. An ISO26262-compliant enhancement of this IC is available on request.
Latest Topics
Latest Replies
No posts to display.
Top Topics
My Topics
No posts to display.