Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

IPZA65R018CFD7

IPZA65R018CFD7
Infineon’s 650V CoolMOS™ CFD7 superjunction MOSFET IPZA65R018CFD7 in TO-247 4-pin package is ideally suited for resonant topologies in industrial applications, such as server, telecom, solar, and EV-charging stations, in which it enables significant efficiency improvements compared to competition. As a successor to the CFD2 SJ MOSFET family, it comes with reduced gate charge, improved turn-off behavior, and reduced reverse recovery charge enabling highest efficiency and power density as well as additional 50V breakdown voltage.
Latest Topics
Latest Replies
No posts to display.
Top Topics
My Topics
No posts to display.