Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

IMC302A-F064

IMC302A-F064
iMOTION™ IMC300 motor & PFC controller with Motion Control Engine (MCE 2.0), scripting and Arm® Cortex®-M0 MCU in QFP-64 package. The IMC302A-F064 is a highly flexible control solution for variable speed drives including power factor correction (PFC) based on a dual core device. The motor and PFC controller performs sensor less field oriented control (FOC) for a variable speed drive based on a permanent magnet synchronous motor (PMSM) in parallel with a boost or totem pole PFC. The integrated MCU is based on an 32-bit Arm® Cortex®-M0 core and is used to implement customer functionality.
Latest Topics
Top Topics
My Topics
No posts to display.