Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

EVAL-M1-IM535

EVAL-M1-IM535
The EVAL-M1-IM535 is an evaluation board to support customers during their first steps of designing applications with IM535-U6D Intelligent Power Module (IPM). As a part of iMOTION™ Modular Application Design Kit, the combination of this power board and matching control board EVAL-M1-101T creates an inverter system for evaluating the latest Infineon technologies. It features and demonstrates our CIPOS™ Mini IPM technology and Advanced Motion Control Engine (MCE 2.0) technology for permanent magnet motors drive over the full speed range. IM535-U6D, is one of the CIPOS™ Mini IPMs, which integrates a 3-phase inverter stage in a DIP 36x21D package. It incorporates TRENCHSTOP™ IGBT and anti-parallel diodes together with optimized SOI gate driver along with excellent thermal conduction and electrical isolation.
Latest Topics
Latest Replies
No posts to display.
Top Topics
My Topics
No posts to display.