Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

EVAL-M1-301F

EVAL-M1-301F
EVAL-M1-301F is a Control Board for the iMOTION™ Modular Application Design Kit (MADK) platform. It is powered by the IMC301A-F064 iMOTION™ Motor Control IC featuring advanced Motor Control Engine (MCE), that enables state-of-the-art sensorless or sensor based Field Oriented Control (FOC), without need for any coding. IMC301A-F064 is a part of the iMOTION™ IMC300 series, which combines the well established iMOTION™ motor control IC platform with an additional Arm® Cortex® M0 based microcontroller. This control board can be combined with any iMOTION™ MADK power board with M1 connector, to create a powerful motor inverter system. Before setting up and running the motor control system, the user needs to download following files from the iMOTION™ Tools & Software: IMC301A-F064 MCE Software Package, containing the latest MCE firmware image, corresponding default configuration files and release notes MCEWizard and MCEDesigner PC tools which are required for system configuring, controlling, tuning and monitoring User should check this page regularly for updates on MCE firmware or iMOTION™ PC tools. Please refer to the EVAL-M1-301F User Manual for more information. Get your motor running in less than 1 hour! EVAL-M1-301F, in combination with matching power boards from iMOTION™ MADK Platform, enables rapid prototyping of various inverterized motor control systems, for example fans, pumps and compressors.
Latest Topics
Latest Replies
No posts to display.
Top Topics
My Topics
No posts to display.