Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

EVAL-M1-101TF

EVAL-M1-101TF
The EVAL-M1-101TF is a Control Board for iMOTION™ Modular Application Design Kit (MADK) platform. It is powered by IMC101T-F048 iMOTION™ Motor Control IC featuring advanced Motor Control Engine (MCE), that enables state-of-the-art Sensorless Field Oriented Control (FOC) without need for any coding. IMC101T-F048 is a part of the iMOTION™ IMC100 series, which is the next generation of well established iMOTION™ motor control IC platform dedicated to field oriented control of PMSM (BLDC) motors. This control board together with growing number of matching iMOTION™ MADK power boards with M1 connector, create a wide portfolio of 3-phase inverter options, scalable in power ratings and operating voltages. Before setting up and running the motor control system, the user needs to download following files from the iMOTION™ Tools & Software webpage: IMC101F-T048 MCE Software Package, containing the latest MCE firmware image, corresponding default configuration files and release notes MCEWizard and MCEDesigner PC tools which are required for system configuring, controlling, tuning and monitoring. User should check this page regularly for updates on MCE firmware or iMOTION™ PC tools. Please refer to the EVAL-M1-101TF User Guide for more information. Get your motor running in less than 1 hour! Eval-M1-101T, in combination with matching power boards from iMOTION™ MADK Platform, enables rapid prototyping of various inverterized motor control systems, for example fans, pumps and compressors. More about iMOTION™ MADK platform!
Latest Topics
Latest Replies
No posts to display.
Top Topics
My Topics
No posts to display.