Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

BGA9H1MN9

BGA9H1MN9
The BGA9H1MN9 is a low noise amplifier for LTE and 5G which covers a wide frequency range from 1.4 GHz to 2.7 GHz. The LNA provides up to 20.2 dB gain and 0.6 dB noise figure at a current consumption of 5.8 mA in the application configuration described in Chapter 7. With the Gain Step feature the gain and linearity can be adjusted to increase the system dynamic range and to accommodate to changing interference scenarios. The BGA9H1MN9 supports ultra-low bypass current of 2 µA and 1.2 V operating voltage to reduce power consumption. It operates from 1.1 V to 2.0 V supply voltage over temperature. The compact9 pin TSNP-9 package with the dimension of 1.1 x 1.1 mm helps to save space on the PCB.
Latest Topics
Latest Replies
No posts to display.
Top Topics
My Topics
No posts to display.