Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

Travis
Employee
Employee
First like received
The total power supply current defined below consists of a leakage and a switching component. Application relevant values are typically lower than those given in the following tables, and depend on the customer's system operating conditions (e.g. thermal connection or used application configurations).

If not stated otherwise, the operating conditions for the parameters in the following table are: VDDP = 3.3 V, TA = 25 deg C

360.attach

361.attach
0 Replies