WICED Studio v4.1.0 is now available...

Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob
MichaelF_56
Moderator
Moderator
Moderator
250 sign-ins 25 comments on blog 10 comments on blog

WICED Studio 4.1.0 is the only SDK for the Internet of Things (IoT) that combines Wi-Fi and Bluetooth into a single integrated development environment. In addition to providing WICED APIs and an application framework designed to abstract complexity, WICED Studio 4.1.0 also leverages many common industry standards.

Benefits/Features:

  • Runs on Windows®, Mac® OS X®, and Linux® through Eclipse®-based integrated development environment (IDE)
  • Single installer package with support for:
    • Wi-Fi + Bluetooth combo solution
    • Wi-Fi solutions
    • Bluetooth (Basic Rate, Enhanced Data Rate and Bluetooth Low Energy)
  • Sample applications for many popular use cases like
    • Connecting to cloud services
    • Audio-over-Bluetooth/Wi-Fi
    • Low-power BLE-based sensors and beacons
    • Smart home gateways
  • Code snippets to understand WICED APIs
  • Applications for manufacturing and certification

Download:

WICED Studio 4.1.0 IDE Installer (Windows)

WICED Studio 4.1.0 (OSX)

WICED Studio 4.1.0 (Linux 64-bit)

WICED Studio 4.1.0 (Linux 32-bit)

WICED Studio 4.1.0.43 Release Notes

0 Likes
0 Replies