- Mark as New
- Bookmark
- Subscribe
- Mute
- Subscribe to RSS Feed
- Permalink
- Report Inappropriate Content
**WICED Studio 6.0.0:
WICED-Studio 6.0.0 Installer (Windows)
WICED-Studio-6.0.0 (Linux 64-bit)
Release Notes: WICED Studio 6.0.0
Note: The Linux 32-bit Installer is no longer supported.
**Broad Market release: Non-broad market devices such as the CYW207X9 family are not supported within this release. Please contact Cypress sales for access to the Early Adopter version.
=====================================================================
Cypress WICED Software Development Kit - CHANGELOG
=====================================================================
===========================
Changes for WICED-SDK 6.0
===========================
* Documentation
* Updates to CYW9207x9WCDEVAL-Hardware-User-Manual.pdf
* Updates to WICED-HID-Device-Library.pdf
* 43012-C0-Bluetooth API
* Enhanced Doxygen annotation to IoT protocols, Audio middleware and BTEWICED stack
* Added descriptive comments Azure IoTHub demo
* Chip/Platform support
* Added Platform Support for CYW943012A0FCREF_3 + CYW9WCD760PINSDAD2
* Added Platform Support for CYW943907WAE4
* Applications
* Bluetooth Internet Gateway enhanced to support BLE mesh on CYW43907WAE platform
* Added Application Support for 43012 platform
* Removed deprecated https_client application (replaced by httpbin_org)
* [20719] LE HID Keyboard
* [BT 20719,20735,20706] LE Mesh Sample Applications and Libraries
* [20719] Headset Pro Reference Application
* [20719] Button Manager library
* Libraries, Protocols, Drivers
* [all WiFi] Cirrent Library
* [Pro Wifi] Alexa Voice Services support
* [4390X] Flash XIP support
* [all WiFi] Added support to run Bonjour conformance test to handle ethernet cable change.
* [all WiFi] Added support for fragmented HTTP/2 HEADER frame decoding
* [Homekit]
* Added Firmware Revision characteristic to the bridge snippet application.
* Increased IP processing thread stack size to 6.5 kB
* Fixes to address Apple R9 adjunct review certification tests
* Added iCloud event logs as part of generic event callback.
* BLE Mesh gateway support to BIG for CYW43907WAE platform with BLE mesh library running on BCM20703A2 embedded mode
* [4390x WiFi] Enhancements to audio_client
* [all WiFi] Resolved Coverity issues to several WICED components
* [all WiFi] Improvements to the ring_buffer utility library
* [4390x WiFi] Reset sflash controller while deinit_sflash
* [all WiFi] Added support for DNS address caching
* [all WiFi] WICED Unified Low power framework that provides callbacks for peripherals/applications/libraries
* [all WiFi] Added resources_read snippet application
* [all WiFi] Stability fixes to FreeRTOS
* [all WiFi] Improvements to BESL/mbedTLS fragmentation/reassembly handling
* [4390x WiFi] Improved gSPI operation
* [all WiFi] Equip MQTT library to send/receive large buffers in single MQTT frame
* [4390x WiFi] Enhancements to AVS client library and application
* [all WiFi] Robustness fixes to DTLS, Gedday, DNS and MQTT length checking
* [IWA] PDS mode support for IWA platform
* [IWA] Memory optimization and stability fixes to IWA platform
* [all WiFi] Added enterprise roaming support to BESL/mbedTLS supplicant
* [all WiFi] Stabity fixes to BESL/mbedTLS when running in server mode relating to handling of certain cipher suites
* [all WiFi] Enhanced BESL/mbedTLS to support TLS v1.0 and v1.1 - TLS version support configurable via wiced_defaults.h
* Removed deprecated bt_smartbridge app (Replaced by Bluetooth Internet Gateway)
* Incorporated BT security vulnerability fixes to BTEWICED host stack
* Updated USB VID/PID to use Cypress ID
* Configure sflash to support 1-bit mode by default
* [all WiFi] Modified AMQP library to receive upto MTU size frames
* New WLAN firmware (5.90.230.22) added for 43362 platform with KRACK WPA2 fixes
* New WLAN firmware (7.45.98.38) added for 43364/43438/4343W platforms with KRACK WPA2 fixes
* New WLAN firmware (7.15.168.101) added for 4390x/54907 platform with KRACK WPA2 fixes
* New WLAN firmware (6.49.22) added for 43340 platform with KRACK WPA2 fixes
* Enabled WICED Pro packaging
* WICED Studio installer now uses InstallAnywhere 2017 (instead of IA 2015)
* WICED BT Designer is removed (will be added back in 6.1 release)
* System support
* Linux32 Support for IDE deprecated
* Power Analyser plugin support to Windows WICED Studio
* Enabled WICED Pro packaging
- Labels:
-
Linux
-
MAC OSX
-
WICED Studio
-
Windows
- Mark as New
- Bookmark
- Subscribe
- Mute
- Subscribe to RSS Feed
- Permalink
- Report Inappropriate Content
FYI, the LICENSE file still mentions the
SSL/TLS object files and headers are licensed by Cypress from Cypherbridge S
ystems, LLC.
This is not true any more.