Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

Wi-Fi Combo Forum Discussions

MichaelF_56
Moderator
Moderator
Moderator
250 sign-ins 25 comments on blog 10 comments on blog

2.4 GHz Wi-Fi and Bluetooth Smart Ready Multi-Standard Module

LSR's Sterling-LWB 2.4 GHz Wi-Fi® and Bluetooth® Smart Ready Multi-Standard Module provides your customers with more options, more certifications and a greater variety of antenna options, which altogether provides greater flexibility to meet the challenging requirements of many wireless designs. This certified module is based upon the Broadcom 4343W chipset, and supports IEEE 802.11 b/g/n, BT 2.1+EDR, and BLE 4.1 wireless connectivity.  The module comes in three configurations to best address specific applications, and features an industrial temperature rating (-40° to +85° C) and an industry-leading breadth of certifications and antenna options.


Product samples and development boards with an SD card form factor are planned to be available in the 1st quarter of 2016.  LSR will begin working with select customers immediately to successfully design the Sterling-LWB into their wireless product applications.


Practical Applications:

  • Security & Building Automation
  • Internet of Things / M2M Connectivity
  • Smart Gateways

Learn more: Sterling-LWB

jsarto@lsr.com  dburleton

0 Likes
0 Replies
This widget could not be displayed.