Cyusb3014-bzxc传输过程USB瞬间断电,连接立即断开;重传时后断电。
Solved! Go to Solution.
板子和CYUSB3014芯片供电是分开的,3014芯片采用USB5V供电(在转成3.3V和1.2V),板子采用自身电源供电,两者之间共地;启动时可以正常识别到USB3.0接口,同时也可以实现单次传输数据(每次传输数据量在16K),反复点击FX3采集数据中出现usb掉电;
不是很能理解你的描述。如果你的意思是,USB传输过程中,VBUS会掉电。那么,FX3作为从机,VBUS是主机提供的,您应该找主机端的问题。这里有可能是因为您的板子电流过大,导致上行端口触发了过流保护。
板子和CYUSB3014芯片供电是分开的,3014芯片采用USB5V供电(在转成3.3V和1.2V),板子采用自身电源供电,两者之间共地;启动时可以正常识别到USB3.0接口,同时也可以实现单次传输数据(每次传输数据量在16K),反复点击FX3采集数据中出现usb掉电;
那就是我说的,USB这个5V是主机供的,掉电要从主机端找原因。