您好,我使用了SlaveFifoSync的32bit模式例程,现在我想在其中添加一个HID的设备(鼠标),程序见附件,我参照了Can EZ-USB FX3 enumerate serial devices and video and video devices at the same time? 中的内容,添加了HID相关的描述符,添加了hid设备的端口配置和DMA通道配置以及hid的线程。但是HID的枚举是失败的(设备管理器中没有出现这个设备),debug中没有print错误,并且原来的Cypress FX3 USB StreamerExample Device的设备也出现了叹号,如果把HID的相关内容删去Cypress FX3 USB StreamerExample Device是可以正常使用的。我slaveFifo采用的端口是0X01和0X81,hid采用的端口是0X87。
请问我该如何修改程序?
已解决! 转到解答。
Hi,
您可以参考这篇KBA,其中是加入CDC设备的教程,您这种出现感叹号的情况一般就是描述符配置的有问题:
Adding Communication Device Class Interface to FX3 Firmware - KBA229099
Regards,
Eddie
我按照您上面的链接进行了描述符的修改,但是还是没有枚举成功
如果对FX3更新驱动的话,会显示“windows无法安装FX3”,可能是我的USB描述符还是有问题,您是否能帮我看下?
下面我贴出了CyFxUSBSSConfigDscr的描述符,slaveFIFO分别使用0x81和0x01端点,HID使用0X84端点
/* Standard super speed configuration descriptor */
const uint8_t CyFxUSBSSConfigDscr[] __attribute__ ((aligned (32))) =
{
/* Configuration descriptor */
0x09, /* Descriptor size */
CY_U3P_USB_CONFIG_DESCR, /* Configuration descriptor type */
0x2C + 0x28,0x00, /* Length of this descriptor and all sub descriptors */ //这里是总的大小
0x02, /* Number of interfaces : slavefifo + hid*/
0x01, /* Configuration number */
0x00, /* COnfiguration string index */
0x80, /* Config characteristics - Bus powered */
0x32, /* Max power consumption of device (in 8mA unit) : 400mA */
/* Interface descriptor */
0x09, /* Descriptor size */
CY_U3P_USB_INTRFC_DESCR, /* Interface Descriptor type */
0x00, /* Interface number */
0x00, /* Alternate setting number */
0x02, /* Number of end points */
0xFF, /* Interface class */
0x00, /* Interface sub class */
0x00, /* Interface protocol code */
0x00, /* Interface descriptor string index */
/* Endpoint descriptor for producer EP */
0x07, /* Descriptor size */
CY_U3P_USB_ENDPNT_DESCR, /* Endpoint descriptor type */
CY_FX_EP_PRODUCER, /* Endpoint address and description */
CY_U3P_USB_EP_BULK, /* Bulk endpoint type */
0x00,0x04, /* Max packet size = 1024 bytes */
0x00, /* Servicing interval for data transfers : 0 for bulk */
/* Super speed endpoint companion descriptor for producer EP */
0x06, /* Descriptor size */
CY_U3P_SS_EP_COMPN_DESCR, /* SS endpoint companion descriptor type */
BURST_LEN-1, /* Max no. of packets in a burst : 0: burst 1 packet at a time */
0x00, /* Max streams for bulk EP = 0 (No streams) */
0x00,0x00, /* Service interval for the EP : 0 for bulk */
/* Endpoint descriptor for consumer EP */
0x07, /* Descriptor size */
CY_U3P_USB_ENDPNT_DESCR, /* Endpoint descriptor type */
CY_FX_EP_CONSUMER, /* Endpoint address and description */
CY_U3P_USB_EP_BULK, /* Bulk endpoint type */
0x00,0x04, /* Max packet size = 1024 bytes */
0x00, /* Servicing interval for data transfers : 0 for Bulk */
/* Super speed endpoint companion descriptor for consumer EP */
0x06, /* Descriptor size */
CY_U3P_SS_EP_COMPN_DESCR, /* SS endpoint companion descriptor type */
BURST_LEN-1, /* Max no. of packets in a burst : 0: burst 1 packet at a time */
0x00, /* Max streams for bulk EP = 0 (No streams) */
0x00,0x00, /* Service interval for the EP : 0 for bulk */
/////////////////////////////////HID///////////////////////////////////////
/* Configuration Descriptor Type */
0x09, /* Descriptor Size */
CY_U3P_USB_CONFIG_DESCR, /* Configuration Descriptor Type */
0x28,0x00, /* Length of this descriptor and all sub descriptors */ //接下来这一块一共40个字节
0x01, /* Number of interfaces */
0x02, /* Configuration number */
0x00, /* Configuration string index */
0xc0, /* Self powered device. */
0x0c, /* Max power consumption of device (in 8mA unit) : 96 mA */
/* Interface Descriptor */
0x09, /* Descriptor size */
CY_U3P_USB_INTRFC_DESCR, /* Interface Descriptor type */
0x01,//CY_FX_USB_HID_INTF, /* Interface number */
0x00, /* Alternate setting number */
0x01, /* Number of end points */
0x03, /* Interface class */
0x00, /* Interface sub class : None */
0x02, /* Interface protocol code */ //0:none 1:键盘 2:鼠标 3:HID
0x00, /* Interface descriptor string index */
/* HID Descriptor (Mouse) */
0x09, /* Descriptor size */
0x21,//CY_FX_USB_HID_DESC_TYPE, /* Descriptor Type */
0x11,0x01, /* HID Class Spec 11.1 */
0x00, /* Target Country */
0x01, /* Total HID Class Descriptors */
0x22, /* Report Descriptor Type */
0x1C,0x00, /* Total Length of Report Descriptor */
/* Endpoint Descriptor (Mouse) */
0x07, /* Descriptor size */
CY_U3P_USB_ENDPNT_DESCR, /* Endpoint Descriptor Type */
CY_FX_HID_EP_INTR_IN, /* Endpoint address and description 0x84*/
CY_U3P_USB_EP_INTR, /* Interrupt Endpoint Type */
0x02,0x00, /* Max packet size = 9 bytes */
0x05, /* Servicing interval is 2 ** (5 - 1) = 16 Intervals = 2 ms. */
/* Super Speed Endpoint Companion Descriptor (Mouse) */
0x06, /* Descriptor size */
48, // CY_FX_SS_EP_COMPN_DSCR_TYPE, /* SS Endpoint Companion Descriptor Type */
0x00, /* Max no. of packets in a Burst. */
0x00, /* No streaming for Interrupt Endpoints. */
0x02,0x00 /* Number of bytes per interval = 2. */
};