(1)方案提到的SSW-120-03-G-D连接器必须使用吗?能否用普通镀金的连接器替代(并口100MHz)
(2)Streamer可以测试主从设备的数据速率吗?window10
(3)在linux系统上,使用cyusb_linux_1.0.5中09_cyusb_performance FX2可以测试数据速率,FX3不可以,将 libusb_fill_bulk_transfer (transfers[i], dev_handle, endpoint,databuffers[i], reqsize * pktsize, xfer_callback, NULL, 5000);中timeout变为10主从间似乎能收到数据,但是出现很多数据丢失情况。
已解决! 转到解答。
(1)方案提到的SSW-120-03-G-D连接器必须使用吗?能否用普通镀金的连接器替代(并口100MHz)
=>不需要,只要相应引脚连上就行了
(2)Streamer可以测试主从设备的数据速率吗?window10
=>可以的
(3)在linux系统上,使用cyusb_linux_1.0.5中09_cyusb_performance FX2可以测试数据速率,FX3不可以,将 libusb_fill_bulk_transfer (transfers[i], dev_handle, endpoint,databuffers[i], reqsize * pktsize, xfer_callback, NULL, 5000);中timeout变为10主从间似乎能收到数据,但是出现很多数据丢失情况。
=>09_cyusb_performance 是可以用于FX3速度测试的,您可以试一下bulksrcsink这个固件,排除USB的信号问题。