Significant growth is forecasted for microphones in the automotive market segment.
New use cases will emerge and existing ones will penetrate all vehicle classes. The leading market applications for the next 5 years include hands-free, emergency-call, and in-cabin communication, as well as speech applications using array mics and acoustic-noise cancellation, also known as ANC.
Moreover, exterior applications for siren detection, road condition, and contact detection, for example, will also play an important role in this market segment.
To properly address such automotive applications, Infineon introduces IM67D130A, the first dedicated high-performance digital microphone qualified according to the state-of-the-art AEC-Q103 automotive standard.
Watch the video to:
- Understand Infineon’s pioneer role driving the automotive MEMS microphone market and its needs;
- Discover the main features and key benefits of Infineon’s XENSIV™ microphone: IM67D130A;
- Identify the target automotive applications for this product.