Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Next generation 3-phase motor driver: Infineon MOTIX™ 6EDL7141 gate driver - Chinese

Next generation 3-phase motor driver: Infineon MOTIX™ 6EDL7141 gate driver - Chinese

Academy
Employee
Employee
100 likes received 50 likes received 25 likes received

Click here for training in the English language!

Brushless DC motors are used in a wide range of DIY and professional gardening battery-powered tools. From drills and screwdrivers to saws and blowers, these tools use very different types of motors when it comes to voltage, torque, and other specifications.​

Infineon 6EDL7141 is a gate driver that supports battery voltages from 12 V to 48 V. With this Infineon product, you are easily able to configure a wide set of parameters from the PWM to the braking modes.

Next generation 3-phase motor driver Infineon MOTIX™ 6EDL7141 gate driver - Chinese.png

680 Views