Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

MOTIX™ TLE9140EQW, Infineon’s new 24- and 48-Volt 3-phase BLDC motor driver IC

MOTIX™ TLE9140EQW, Infineon’s new 24- and 48-Volt 3-phase BLDC motor driver IC

Academy
Employee
Employee
100 likes received 50 likes received 25 likes received

As the market strives for cars with better performance, manufacturers need to optimize the supply to automotive applications such as cooling fans or water pumps.

The new Infineon MOTIX™ TLE9140EQW gate driver is the right partner to design these applications in 48- and 24-volt systems. Besides having high-voltage capability and being grade-0 qualified for high temperatures, this Infineon gate driver allows you to configure gate shape and voltage thresholds.

Watch the following video to:

- Discover Infineon’s new MOTIX™ TLE9140EQW gate driver, its main features and applications;

- Understand its configurable parameters and how to work with them in the most optimal way.

MOTIX™ TLE9140EQW, Infineon’s new 24- and 48-volt1.png

 

245 Views
2 Comments