Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Introducing the MOTIX™ 160 V Gate Driver – 6ED2742S01Q

Introducing the MOTIX™ 160 V Gate Driver – 6ED2742S01Q

Academy
Employee
Employee
100 likes received 50 likes received 25 likes received

6ED2742S01Q is a 160 V gate driver capable of driving MOSFETs in a three-phase inverter configuration to drive a brushless DC motor.

It features an integrated Power Management Unit consisting of a linear pre-regulator that steps down input voltages between 6 V and 140 V. It also feeds the charge pump that provides a stable VCC of 12 V to drive the MOSFETs.

Introducing the MOTIX™ 160 V Gate Driver – 6ED2742S01Q.png

170 Views
Authors