Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Infineon’s standardized and specialized XENSIV™ magnetic angle sensors

Infineon’s standardized and specialized XENSIV™ magnetic angle sensors

Academy
Employee
Employee
100 likes received 50 likes received 25 likes received

Today’s combustion and hybrid vehicles are already in need of a large number of sensors, including angle sensors. In the future, the megatrends of electrification and autonomous driving in automotive as well as overall energy efficiency in industrial and consumer applications will further drive the need for angle sensors.

Infineon’s XENSIV™ family of angle sensors, with an easy-to-use concept, is particularly helpful in applications that need very accurate position sensing. Using them in brushless DC motors will optimize the motor torque and reduce motor noise, will reduce the wear and tear as in brushed motors and support sustainability due to the longevity of electrical motors.

Want to know how? Then stay tuned!

Infineon’s standardized and specialized XENSIV™ magnetic angle sensors.png

0 Likes
92 Views
Authors