Infineon‘s CoolGaN™: Why are they used, where and when

Infineon‘s CoolGaN™: Why are they used, where and when

Infineon‘s CoolGaN™: Why are they used, where and when

Academy
Employee
Employee
100 likes received 50 likes received 25 likes received

CoolGaN™ transistors are the power devices with the best performance available in the market. They are built with the most reliable GaN technology, tailor-made for the highest efficiency and power density in switch mode power supplies.

Infineon's 400 Volt and 600 Volt CoolGaN™ e-mode HEMTs enable greater than 98% system efficiency and help customers make their end products smaller and lighter. The impressive Figure of Merits (FOMs) of 600 Volt CoolGaN™ transistors translates into valuable application benefits.

Watch this training to discover more about CoolGaN™ transistors.

Infineon‘s CoolGaN™ Why are they used, where and when.png

Learning Platform