Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob

Designing with the new fast COT for POL applications

Designing with the new fast COT for POL applications

Academy
Employee
Employee
100 likes received 50 likes received 25 likes received

The latest Infineon Point-of-Load DC/DC converters use a fast constant on-time control engine. This control scheme eliminates the need for-complex external compensation while ensuring loop stability even with "all-ceramic capacitor" designs.

Infineon's COT topology features a patented "floor control method" that offers excellent output voltage regulation and faster transient load response compared to alternative COT control methods with relatively lower output capacitances.

With Infineon OptiMOS 5 FETs, these devices increase efficiency and power density while simplifying the design for POL applications such as server, communication and storage.

Watch the training to learn more about the new fast COT for POL applications.

Designing with the new fast COT for POL applications.png

 

0 Likes
155 Views