Hi,
I can't see a statement of the valid temperature and voltages for the numbers on CYT3BB/4BB datasheet Table 26-7 "12-Bit SAR ADC DC Specifications". (Compare with the digital spec tables which have "–40 °C - 125 °C and for 2.7 V - 5.5 V except where noted").
The particular item of interest is the internal bandgap voltage (SID103A) - is the 2% accuracy at room temperature or over the full temperature range.
Cheers,
Ralph.
Solved! Go to Solution.
Hello @rloader
SID103A is valid for over the full temperature range. i.e, –40 °C <= TA <= 125 °C
Regards