Tip / Sign in to post questions, reply, level up, and achieve exciting badges. Know more

cross mob
MichaelF_56
Moderator
Moderator
Moderator
250 sign-ins 25 comments on blog 10 comments on blog

Anaren Integrated Radio (AIR) module enabled by Broadcom’s WICED™ Smart Bluetooth® technology announ...

AIRforWiced_rgb-sm.jpg

1.

MSDK Series (Multi-Sensor Dev. Kit)

  • Includes Multi-Sensor Development Board featuring an Accelerometer, a Magnetometer, an IR Temperature Sensor, a Buzzer, a Tri-color LED, a Joy Stick, and a Coin Cell Battery holder
  • One USB 2.0 cable (Type A to Micro-B)
  • Two Single row pin headers can be soldered down to gain access to all the pins in the A20737A module
  • Incorporates Broadcom’s BCM20737
  • Tiny 11x13x2.5 mm footprint of the A20737A AIR module
  • Pre-certified to FCC/IC and ETSI compliant
  • Low power consumption
  • Anaren’s exclusive online development tool, Atmosphere (Demo Video here: ANAREN AIR  V3 - YouTube)
  • Atmosphere seamlessly generates and loads the embedded code on the Multi-Sensor Development Board, and creates an app that can be loaded onto the Broadcom Bluetooth Smart mobile device

2.

A20737A Module Series (Integrated Antenna)

  • 2.4-GHz RF transceiver incorporating Broadcom's Bluetooth Smart technology
  • 1.7 to 3.6V operation
  • Operating temperature –30˚C to +85˚C
  • Integrated ARM Cortex-M3 microprocessor core
  • 512-Kbit EEPROM
  • Programmable output power up to +3dBm
  • Low Current Consumption (3.3V)
    • 25mA in Rx
    • 17mA in Tx @ -1dBm
    • 20mA in Tx @ +3dBm
  • Typical sleep current 2μA @ 3.3V
  • Excellent receiver sensitivity, -94dBm average with <1% BER
  • Infrared modulator
  • 10-Bit auxiliary ADC with nine analog channels
  • Support for secure OTA updates
  • Integrated LDO
  • Supports SPI, I2C, PWM, UART and GPIO peripheral interfaces
  • RoHS Compliant
  • Shielded package with an integrated antenna
  • LGA Footprint
  • Small package size: 11mm x 13mm x 2.5mm
  • Approximate weight 0.5 grams
  • Certified/compliant for use Worldwide

3.

A20737C Module Series (External Antenna)

  • Same features as the A20737A above, but the internal antenna has been removed and a U.FL Connector is available for use with an external antenna.

Both parts are supported by Anaren’s exclusive online development tool, Atmosphere (Demo Video here: ANAREN AIR  V3 - YouTube)

0 Likes
0 Replies