Security & Smart Card Forum Discussions
Browse the Community
OPTIGA™ Trust
High-end easy to use security solutions that provide an anchor of trust for your application, connecting IoT devices to the cloud, giving billons of device its own unique identity, pre-personalized turnkey solutions, zero-touch onboarding, high performance, ... We did not meet your expectations? Let us know!
OPTIGA™ TPM
OPTIGA™ TPM (Trusted Platform Module) offers a broad portfolio of standardized security controllers to protect the integrity and authenticity of embedded devices and systems. With a secured key store and support for a variety of encryption algorithms, OPTIGA™ TPM security chips provide robust protection for critical data and processes through their rich functionality. OPTIGA™ TPM security controllers are ideal for platforms running both Windows and Linux and its derivatives (SLB 9645 product versions for Chrome OS available). Based on Trusted Computing Group (TCG) standards, they support the TPM 1.2 or the latest innovative TPM 2.0 standard.
SECORA™ Blockchain
SECORA™ Blockchain is a fast, easy-to-use Java Card™ solution supporting best-in-class security for block chain system implementations. By providing a safe “vault” for user credentials, SECORA™ Blockchain can reduce the final user’s commercial risk and helps to increase trust in the block chain system.
CIPURSE™
Open, international standards such as CIPURSE™ are the best way to ensure interoperability across secured, cost-effective and flexible multi-applications schemes supporting fare collection. Infineon is the world’s first supplier of a complete CIPURSE™ certified product portfolio.
OPTIGA™ Connect
OPTIGA™ Connect is a family of turnkey eSIM security solutions for easy, flexible and secured cellular connectivity. They are optimized for specific requirements of industrial and IoT applications as well as those of consumer devices.<br> NOTE: We currently support only <b>OPTIGA™ Connect IoT</b> on this forum. For queries on OPTIGA™ Connect Consumer, please create a case at <a href="https://mycases.infineon.com/">https://mycases.infineon.com/</a>.
Featured Discussions
Hello,
Can you please let me know the storage temperature range (MIN~MAX) for OPTIGA TRUST M SLS32AIA? This information is missing from both the ProductBrief and the datasheet.
Regards,
Martin
Show LessHi Team,
We are now developing SLB9673 (package) in our platform and doing thermal test.
Correct me if I am wrong.
In the datasheet shows:
*standard temperature TA range is -40 to 85 degreeC &
*Enhance temperature TA range -40 to 105 degreeC.
1) Please help to provide PSI JT, normally system design use "PSI JT" to calculate the estimation of Tj(caculated).
Tj(calculated)=Tc(measured)+PD*PsiJT
2) If Tj(caculated) < 110 degreeC Tj(maximum junction temperature), then it will be safe?
Show Less
Hi,
Currently, we have 2 TPM chipsets on the 2 board variants (one variant with SLI9670 and another with SLB9672). The recommended TCG lib for SLI9670 is v1.38 while SLB9672 is v1.59.
Now, if the TCB Lib Spec is upgraded to v1.59 for both variants, will it have any impact on the variant running with SLI9670?
Thanks
Show LessHi,
We require the RSP (Remote SIM provisioning) feature in our product. BIP protocol is mandatory for this feature. Could you please assist in implementing the BIP protocol?
Show LessHow does one field firmware upgrade / OTA the SLB9762 FW16.12?
We need to upgrade the SLB9762 FW16.12 to the latest (FW16.13??) in an ARM-based Linux environment.
Any pointers, sample code, examples, white papers, etc appreciated.
Show LessHi, I'm looking for the Trusted Platform Module (TPM) c/w FW16 firmware version. But in the PC evaluation board...may I know if it's available to the market ( with FW16 )? Appreciated in advance. #https://www.infineon.com/cms/en/product/security-smart-card-solutions/optiga-embedded-security-solutions/optiga-tpm/optiga-tpm-slb-9672-fw16/
Show Less