Hi
I can't find QDR CY7C2263KV18-550BZXC max Junction Temperature in data sheet, Where can I find it?
And : Ambient temperature with power applied ................................... –55 °C to +125 °C is mean what ? tks
Solved! Go to Solution.
The max Junction Temperature for this part is 125 °C. Maximum Junction Temperature and Power Consumption Calculator - KBA204198
Ambient temperature with power applied ................................... –55 °C to +125 °C
The above means the device will not be damaged when put it in an environment of Ambient temperature of –55 °C to +125 °C with power applied.
The max Junction Temperature for this part is 125 °C. Maximum Junction Temperature and Power Consumption Calculator - KBA204198
Ambient temperature with power applied ................................... –55 °C to +125 °C
The above means the device will not be damaged when put it in an environment of Ambient temperature of –55 °C to +125 °C with power applied.