Voice Recognition
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
This project was submitted by @Knaveen in The Infineon Great PSoC 6 Design Challenge with Mouser and Electromaker.io and was one of the winners!
Project Technology Focuses
- PSoC 6 MCU
- Bluetooth LE Connectivity
- Voice Recognition via ML
Project Requirements
- Hardware
- Software
Project Description
This innovative project implements voice recognition at the edge for an IoT Node using the PSoC 63 MCU with Bluetooth LE connectivity implemented. The developer creating this project generated and trained a voice recognition model to take action off of specific keywords commonly used in home automation type applications – and then deployed it on the PSoC 6 MCU using ModusToolbox. PSoC 6 would send Bluetooth LE transmissions to a peripheral upon recognition of certain commands – for example “Turn On/Off AC!”.
Project Links
- Project Code
- Full Project Tutorial on Electromaker.io
Resource List
Hardware:
- PSoC 6 BLE Pioneer Kit (CY8CKIT-062-BLE)
- PSoC 63 Bluetooth LE MCU Product Page
- PSoC 63 Bluetooth LE MCU Datasheet
- PSoC 63 Bluetooth LE Module (CYBLE-416045-02) Datasheet
Software:
- ModusToolbox™ Software Environment
- Download available on this page for Windows®, macOS®, and Linux®
- All ModusToolbox Software Environment Documentation
- ModusToolbox Software Environment Community Technical Forum
- ModusToolbox GitHub Repository