- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Smart Home PoC
This project was submitted by @Vinayyn in The Infineon Great PSoC 6 Design Challenge with Mouser and Electromaker.io and was one of the winners!
Project Technology Focuses
- PSoC 6 MCU
- Wi-Fi Connectivity
- Multi-Sensor aggregation (PIR Motion, Ambient Light, Noise, CapSense capacitive)
Project Requirements
- Hardware
- PSoC 6 WiFi-BT Pioneer Kit (CY8CKIT-062-WIFI-BT)
- PIR Motion Sensor
- Breadboard Buzzer
- 5V Relay
- Opto-Isolator
- Software
Project Description
This end-end proof of concept (PoC) Smart Home project aims to bring to life multiple common, automated functions you’d see in that type of environment. The PSoC 6 WiFi-BT Pioneer Kit was used along with multiple sensors to implement: CapSense capacitive-sensing for touch UI in appliances, intruder detection and alert using motion sensor, noise detection via PDM Mic, light control via ambient light sensing, and more. This sensor data was aggregated and alerts are displayed on the kit’s TFT display via emWin software libraries and transmitted to an AWS dashboard via on-board Wi-Fi.
Project Links
Resource List
Hardware:
- PSoC 6 WiFi-BT Pioneer Kit (CY8CKIT-062-WIFI-BT)
- PSoC 62 MCU (1MB Flash, 288KB SRAM) Datasheet
- PSoC 62 MCU (2MB Flash, 1MB SRAM) Datasheet
- CYW4343W 802.11n + Dual-Mode Bluetooth Radio Chipset Datasheet
- Murata Type 1DX Wi-Fi/Bluetooth Module (housing CYW4343W) Datasheet
Software:
- ModusToolbox™ Software Environment
- Download available on this page for Windows®, macOS®, and Linux®
- All ModusToolbox Software Environment Documentation
- ModusToolbox Software Environment Community Technical Forum
- ModusToolbox GitHub Repository