New in AnyCloud 1.2 (September)
- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Support for CYW4373
The Wi-Fi Host Driver (WHD) has been updated with support for another Wi-Fi/Bluetooth combo device, the CYW4373. This device features a dual band (2.4GHz and 5GHz) IEEE 802.11a/b/g/n/ac MAC/baseband/radio and Bluetooth 5.0 support. It’s an exciting new addition to our range of supported devices in ModusToolbox, bringing 802.11ac performance, range and reliability.
HomeKit ADK and Multicast DNS
The multicast DNS (mDNS) protocol is a zero-configuration (no manual set-up) service. It resolves hostnames to IP addresses within small networks that do not include a local name server. AnyCloud features a full integration with HomeKit 4.1, using the Bonjour-conforming mDNS to enable easy configuration of smart-home appliance networks with the MFi 3.0 and MFi 2.0c authentication chips. Contact Infineon Customer Care for more information about HomeKit.
New Default Mbed TLS and lwIP Configuration
The default configuration of these libraries has been optimized for resource-constrained applications, resulting in significant (~60kB) savings in flash memory consumption. It is now possible to run Wi-Fi applications on smaller PSoC 6 devices (512kB flash) without having to hand-tune the configuration/options files.
Command Console
This user-extensible command console library supports useful test functions over a simple UART connection. Supported commands include general system control functions, Bluetooth LE commands to measure Tx/Rx throughput, and iperf 2.0 to measure the maximum achievable bandwidth on IP networks.